IESNA:LM-63-2002
[TEST]P1343809
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-59)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A13R15W2N902765DE010 E3A301WMH_2700K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R15 optic, 2700K CCT AND, 90CRI , E3A301WMH TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]349
TILT=NONE
1 -1 1 49 17 1 1 -0.25 -0.25 0
1 1 12.3
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
45 67.5 90 112.5 135 157.5 180
11.5 17 24.8 49.6 108.6 197.2 403 848.7 1507.7 1783
2049.2 2314.3 2559.7 2765.1 2933.2 3062.9 3150.1 3195.3 3191.9 3136.9
3025.2 2843.2 2615.4 2354.7 2002 1689.3 1362.7 1066.7 803.6 390.8
190.5 97.4 29.2 11.5 3.4 0.7 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0 0 0 0 0 0
11.5 16.3 24.8 48.9 109 192.8 390.4 860.9 1525.7 1772.1
2054.2 2330.6 2548.5 2763.8 2905.7 3043.2 3128.7 3166.1 3155.6 3096.1
2973.6 2791.3 2567.9 2279 2015.5 1667.9 1367.5 1062.9 809.7 400.3
185 94.7 28.9 11.9 3.4 0.7 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0 0 0 0 0 0
11.5 16.6 24.4 48.9 106.6 187.1 397.9 840.2 1455.4 1743.3
1987 2241.6 2488.5 2669.4 2831.3 2943.4 3022.5 3060.2 3044.5 2972.2
2852.7 2661.6 2456.2 2177.8 1908.3 1599.7 1300.6 1044.9 767.6 372.4
182.6 94.7 28.5 11.5 3.4 0.7 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0 0 0 0 0 0
11.5 16.6 24.8 48.2 103.5 187.4 379.5 761.8 1387.2 1634
1872.6 2134.4 2353.3 2538 2671.1 2776.7 2850.7 2876.2 2853.1 2775
2656.2 2477.3 2270.5 2030.8 1728.3 1460.5 1193.6 945.8 707.8 357.1
175.2 91.7 28.9 12.6 3.4 0.7 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0 0 0 0 0 0
11.5 16.6 24.8 44.8 103.2 177.6 358.8 713.6 1270 1498.8
1732.1 1957.5 2164.2 2321.8 2457.6 2553.6 2606.6 2618.8 2582.5 2507.5
2392 2235.9 2039 1805.1 1541.3 1297.5 1032 799.5 622.6 319.5
166.3 88.6 27.8 12.6 3.4 0.7 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0 0 0 0 0 0
11.5 16.6 24.4 43.8 98.1 174.2 335.4 656.9 1142.4 1350.8
1568.1 1772.5 1947.6 2081.7 2204.3 2273.6 2317 2322.1 2280.3 2201.6
2083.8 1934.4 1745.3 1509.7 1309.7 1067.7 877.9 698.3 539.4 286.9
148.7 82.8 28.9 12.2 3.4 0.7 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0 0 0 0 0 0
11.5 16.6 23.8 43.1 96.4 166.3 311.7 577.1 1009.3 1187.9
1369.2 1542.3 1708.6 1818.3 1908.3 1966 1996.5 1989.1 1947.3 1868.5
1754.1 1602.4 1427.9 1239.5 1050.4 880.3 708.5 574.1 457.3 242.1
131.7 74.3 29.5 12.6 3.7 0.7 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0 0 0 0 0 0
11.5 16 23.4 41.4 93.4 157.9 281.8 500.1 858.6 1021.5
1163.8 1320.6 1439.8 1537.2 1608.2 1643.5 1658.4 1643.8 1591.2 1520.6
1411.6 1294.5 1132.5 981.8 818.5 693.9 570 472.6 376.8 197.6
113 68.2 29.9 12.2 4.1 0.7 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0 0 0 0 0 0
11.5 16 23.4 38.4 87.6 149 256.3 434.2 714.3 846.7
975.4 1087.7 1180.1 1259.2 1303.6 1324 1324 1303.3 1256.4 1192.3
1096.2 986.9 873.5 756.7 632.8 532.3 445.4 371.1 306.9 168
98.8 61.4 27.2 11.9 3.7 0.7 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0 0 0 0 0
11.5 16.3 22.7 37.7 81.8 139.9 229.2 381.2 589.4 684.4
761.8 850.4 926.1 977.4 1003.2 1011.7 1003.5 978.4 941.1 892.5
821.6 737 653.2 565.2 481.7 407.4 346.6 292.3 246.5 145.3
85.2 53 26.8 10.5 4.1 0.7 0 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0 0 0 0 0
11.5 14.6 18.3 23.8 34.3 56.4 77.7 95.1 106.6 107.6
105.9 102.5 99.8 96.4 93 88.6 84.5 79.8 74.3 68.9
63.1 58.4 53.3 47.9 43.1 38 33.3 28.2 22.1 9.8
6.1 2.4 0.7 0 0 0 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0
11.5 13.6 14.6 15.6 16.3 16.3 16 15.6 14.6 14.3
13.6 12.9 11.9 11.2 10.5 9.5 8.8 7.8 6.8 5.4
4.4 3.1 2 1.7 1 1 0.7 0.3 0.3 0
0 0 0 0 0.3 0.3 0.7 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0
11.5 11.9 10.9 9.8 8.5 6.8 5.8 4.4 3.4 3.1
2.7 2 1.7 1.7 1 0.7 0.7 0.7 0.7 0.3
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0.7 0.7 1 1 1.4 1.4 1.4
1.4 1.4 1.4 1 1 1 1 1 0
11.5 9.8 7.5 5.8 4.4 3.1 2 1.4 0.7 0.7
0.3 0.3 0.3 0.3 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.3 0.3 0.7 1 1.4 1.4 1.4 1.4
1 1 1 1 0.7 0.7 0.7 0.3 0
11.5 8.1 5.8 4.1 2.4 1.4 1 0.7 0.3 0.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.3 0.7 1 1.4 1.4 1.4 1.7 1.4
1.4 1 1 0.7 0.7 0.3 0.3 0 0
11.5 7.5 5.1 3.1 1.7 1 0.7 0.3 0.3 0.3
0.3 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0.3
0.3 0.7 0.7 1 1.4 1.7 2 2 2 1.7
1.7 1.4 1.4 1 1 0.7 0.3 0 0
11.5 7.1 4.8 2.7 1.7 1 0.7 0.7 0.3 0.3
0.3 0 0 0 0 0 0 0 0 0
0 0 0 0 0.3 0.3 0.3 0.3 0.3 0.7
0.7 0.7 1 1.4 1.7 1.7 2 2 2 2
1.7 1.7 1.4 1 1 0.7 0.3 0.3 0
